??
CAD model selection
SDS-42-6x6
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-42 - Single Disk Type Coupling / Set Screw Type / Flange Type
Bill of material
SDS-42-6x6
PN
Product No.
SDS-42
SH
Shape
Flange
FM
Fastening Method
Set Screw
D
Outer Diameter
42.5
L
Length
30.8
L1
13.4
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D